Compare Model Drawings, CAD & Specs Center Wavelength Spectral Range Isolation Transmission Availability Price
ISO-04-980-LP
$1,770
650 nm 630–700 nm 30-35 dB >75%
ISO-04-980-LP
$2,250
650 nm 630–700 nm 30-35 dB >75%
ISO-04-980-LP
$1,810
780 nm 740–860 nm 30-38 dB >82%
ISO-04-980-LP
$2,220
780 nm 740–860 nm 30-38 dB >82%
ISO-04-980-LP
$2,150
850 nm 840–960 nm 30-38 dB >88%
ISO-04-980-LP
$2,170
980 nm 960–1030 nm 30-38 dB >90%

Features

1/2 Waveplate Option

We offer versions with an added zero order 1/2 wave plate (-W models) at the output stage so that the direction of the output beam polarization can be rotated to a desired direction.

High Efficiency Performance

The YIG crystal utilized in our Faraday isolators creates a large Verdet constant that ultimately describes the strength of the Faraday effect and provides effective isolation of back-reflected light. Additionally, these isolators have low absorption as a function of the YIG crystal and polarizers, resulting in reliable transmission of light in the forward direction.

Corning Polarcor™ Absorptive Polarizer

The LP Series uses a high efficiency Corning Polarcor™ absorptive polarizer. It offers a 25 W/cmCW damage threshold for lower power laser diode applications.